Bullet Connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180300
180302
180304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Type (manufacturer type) Type (misc.)

0.32 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 111803000.54180300Connector

0.32 €

1 Available 3 Days 1416Blue (transparent)1.50 - 2.50 mm²-2.51803021.55180302-

0.40 €

1 Available 3 Days 1012Yellow4 - 6 mm²4 - 6618030444180304Connector

Loading...

  1. 1

Basic information

Contact material Brass tin plated Insulation type Partially insulated Insulation material PA
Insulation (material) PA (polyamide. nylon). halogen free Material (details) CuZn Product type Bullet connector
RoHS-compliant Yes Support sleeve No Temperature range(°C) -60 - +105

Tech Support