Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APF1-PS-GD |
PA1APS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Compatible with series | Operating voltage (V DC) | Product size (length) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | Available | 3 Days | - | - | Panasonic PF series | 24 | - | APF 1-PS-GD | APF1-PS-GD | |
4.45 € | 1 | Available | 3 Days | 14.3 | 5 | Panasonic PA series | - | 22.6 | PA 1 APS | PA1APS |
Loading...
Compatible with (relay brand) | Panasonic | Connection (components) | Mounting type (relays) | PCB | |
---|---|---|---|---|---|
Product type | Relay socket |