Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0405000/D |
0405003/D |
0405005/D |
0405007/D |
0405020/D |
0405021/D |
0405022/D |
0405044/D |
0405048/D |
0405050/D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable category | Cable cross section (mm²) | Cable diameter (mm) | Compatible with (details) | Connection (components) | Connection | Connector type | Front panel thickness (mm) | Impedance (integer) (Ω) | Manufacturer part # | Material (details) | Max. frequency (GHz) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | RG 58 C/U|RG 223 | - | 3.20|3.2 | Cable dia. 5 mm (RG 58 C/U. RG 223/U) | Crimp | Crimp | Plug. straight | - | 50 | 0405000/D | Brass. nickel plated | - | Crimped TNC connector | 0405000/D | |
4.45 € | 1 | Available | 3 Days | RG 174 U | - | 3.2 | - | Crimp | - | Plug. straight | - | 50 | 0405003/D | - | 4 | - | 0405003/D | |
5.23 € | 1 | Available | 3 Days | Belden H155 | - | 5.40 | - | Crimp | - | Plug. straight | - | 50 | 0405005/D | - | - | - | 0405005/D | |
5.23 € | 1 | Available | 3 Days | RG 58 | - | 4.1 | - | Crimp | - | Plug. straight | - | 50 | 0405007/D | - | - | - | 0405007/D | |
4.71 € | 1 | Available | 3 Days | RG 58 C/U|RG 223 | 5 | 5|5 | - | Crimp | Compression fitting | Plug. straight | - | 50 | 0405020/D | Nickel-plated brass | - | TNC connector | 0405020/D | |
5.01 € | 1 | Available | 3 Days | RG 59 B/U | - | 6.5 | - | Soldering | - | Plug. straight | - | 75 | 0405021/D | - | 4 | - | 0405021/D | |
5.23 € | 1 | Available | 3 Days | RG 6 | - | 7.50 | - | Soldering | - | Plug. straight | - | 75 | 0405022/D | - | 4 | - | 0405022/D | |
6.84 € | 1 | Available | 59 Days | RG 58 C/U | - | 3.2 | - | Crimp | - | Socket. vertical vertical | 4 | 50 | 0405044/D | - | 4 | - | 0405044/D | |
4.71 € | 1 | Available | 3 Days | RG 58 | - | 5.5 | - | Soldering | - | Socket. straight | - | 50 | 0405048/D | - | 4 | - | 0405048/D | |
4.71 € | 1 | Available | 3 Days | RG 6 | - | 7 | - | Soldering | - | Socket. straight | - | 75 | 0405050/D | - | 4 | - | 0405050/D |
Loading...
Case material | Brass nickel plated | Insulation material | Delrin | Product type | TNC connector |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
Cable category
Cable cross section(mm²)
Cable diameter(mm)
Compatible with (details)
Connection (components)
Connection
Connector type
Front panel thickness(mm)
Impedance (integer)(Ω)
Manufacturer part #
Material (details)
Max. frequency(GHz)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes