Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120568
Part Number
|
---|
10120568 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Connector features | Contact spacing (mm) | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature range (°C) | Total number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | PBT | no ejector | 2.54 | 10120568 | +105 | -40 | 3 | 3 | 250 | 2 x 25 | 25 | 11.95 | 71.1 | 8.9 | -40 - +105 | 50 | 10120568 | Without ejector lever |
Loading...
Colour | Black | Compatible with (details) | Post plug connectors | Connection (components) | |
---|---|---|---|---|---|
Connector type | Pin strip. straight | Contact material | Brass | Contact resistance | 20 milliohms |
Contact surface | Gold plated | Insulation resistance | 1000 MΩ | No. of rows | 2 |
Product type | Pin strip | RoHS-compliant | Yes |
This page is Straight Pin Header, PCB Mount, part number 10120568.
You can find the detail information about specifications and dimensions on part number 10120568.
Configure
Basic Attributes
Case material
Connector features
Contact spacing(mm)
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal current (details)(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Temperature range(°C)
Total number of pins
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10120552 |
10120554 |
10120556 |
10120582 |
10120584 |
10120586 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Case material | Connector features | Contact spacing (mm) | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature range (°C) | Total number of pins | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.49 € | 1 | Available | 3 Days | PBT | no ejector | 2.54 | 10120552 | +105 | -40 | 3 | 3 | 250 | 2 x 4 | 4 | 11.95 | 17.76 | 8.9 | -40 - +105 | 8 | 10120552 | Without ejector lever | |
0.45 € | 1 | Available | 3 Days | PBT | no ejector | 2.54 | 10120554 | +105 | -40 | 3 | 3 | 250 | 2 x 5 | 5 | 11.95 | 20.3 | 8.9 | -40 - +105 | 10 | 10120554 | Without ejector lever | |
0.55 € | 1 | Available | 3 Days | PBT | no ejector | 2.54 | 10120556 | +105 | -40 | 3 | 3 | 250 | 2 x 7 | 7 | 11.95 | 25.38 | 8.9 | -40 - +105 | 14 | 10120556 | Without ejector lever | |
1.33 € | 1 | Available | 3 Days | PBT | + ejector (short/long) | 2.54 | 10120582 | +105 | -55 | 3 | 3 | 250 | 2 x 5 | 5 | 27.2 | 32 | 8.4 | -40 - +105 | 10 | 10120582 | With short/long ejection lever | |
1.33 € | 1 | Available | 3 Days | PBT | + ejector (short/long) | 2.54 | 10120584 | +105 | -55 | 3 | 3 | 250 | 2 x 7 | 7 | 27.2 | 37.08 | 8.4 | -40 - +105 | 14 | 10120584 | With short/long ejection lever | |
1.53 € | 1 | Available | 3 Days | PBT | + ejector (short/long) | 2.54 | 10120586 | +105 | -55 | 3 | 3 | 250 | 2 x 8 mm | 8 | 27.2 | 39.62 | 8.4 | -40 - +105 | 16 | 10120586 | With short/long ejection lever |