Straight Pin Header, PCB Mount (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120350
10120384
10120550
10120552
10120554
10120556
10120558
10120560
10120562
10120564
10120566
10120568
10120582
10120584
10120586
10120590
10120594
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector features Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Total number of pins Type (manufacturer type) Type (misc.)

2.89 €

1 Available 3 Days LCPno ejector1.2710120350---1-2 x 557.712.655.1-1010120350Without ejector lever

4.45 €

1 Available 3 Days LCP+ ejector (short)1.2710120384---1-2 x 131310.631.015.6-2610120384With ejector lever

0.45 €

1 Available 3 Days PBTno ejector2.5410120550+105-40332502 x 3 mm311.9515.228.9-40 - +105610120550Without ejector lever

0.51 €

1 Available 3 Days PBTno ejector2.5410120552+105-40332502 x 4411.9517.768.9-40 - +105810120552Without ejector lever

0.45 €

1 Available 3 Days PBTno ejector2.5410120554+105-40332502 x 5511.9520.38.9-40 - +1051010120554Without ejector lever

0.56 €

1 Available 3 Days PBTno ejector2.5410120556+105-40332502 x 7711.9525.388.9-40 - +1051410120556Without ejector lever

0.60 €

1 Available 3 Days PBTno ejector2.5410120558+105-40332502 x 8 mm811.9527.928.9-40 - +1051610120558Without ejector lever

0.61 €

1 Available 3 Days PBTno ejector2.5410120560+105-40332502 x 101011.95338.9-40 - +1052010120560Without ejector lever

0.73 €

1 Available 3 Days PBTno ejector2.5410120562+105-40332502 x 131311.9540.628.9-40 - +1052610120562Without ejector lever

0.88 €

1 Available 3 Days PBTno ejector2.5410120564+105-40332502 x 171711.9550.788.9-40 - +1053410120564Without ejector lever

0.95 €

1 Available 53 Days PBTno ejector2.5410120566+105-40332502 x 202011.9558.48.9-40 - +1054010120566Without ejector lever

1.33 €

1 Available 3 Days PBTno ejector2.5410120568+105-40332502 x 252511.9571.18.9-40 - +1055010120568Without ejector lever

1.33 €

1 Available 3 Days PBT+ ejector (short/long)2.5410120582+105-55332502 x 5527.2328.4-40 - +1051010120582With short/long ejection lever

1.53 €

1 Available 3 Days PBT+ ejector (short/long)2.5410120584+105-55332502 x 7727.237.088.4-40 - +1051410120584With short/long ejection lever

1.53 €

1 Available 3 Days PBT+ ejector (short/long)2.5410120586+105-55332502 x 8 mm827.239.628.4-40 - +1051610120586With short/long ejection lever

1.85 €

1 Available 3 Days PBT+ ejector (short/long)2.5410120590+105-55332502 x 131327.252.328.4-40 - +1052610120590With short/long ejection lever

2.05 €

1 Available 3 Days PBT+ ejector (short/long)2.5410120594+105-55332502 x 202027.270.18.4-40 - +1054010120594With short/long ejection lever

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) Post plug connectors Connection (components) Print
Connector type Pin strip. straight Contact material Brass Contact resistance 20 milliohms
Contact surface Gold plated Insulation resistance 1000 MΩ No. of rows 2
Product type Pin strip RoHS-compliant Yes

Tech Support