Coding / addressing Link (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120190
10120192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector features Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

0.28 €

1 Available 3 Days open10120190562.410120190without grip

0.39 €

1 Available 3 Days open|+ strap handle101201924.9813.752.4510120192With grip

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) 0.6 - 0.64 mm wire-wrap pins and 0.6 -0.7 mm round pins. Connection -
Contact material Phosphor bronze Contact spacing(mm) 2.54 Contact surface Ni
Insulation material PBT Nominal current(A) 3 Nominal voltage(V AC) 500
Number of pins 2 Pins per row 2 Product type Shorting jumper
RoHS-compliant Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360