Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1593157
Part Number
|
---|
1593157 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable trunking features | Colour | Manufacturer part # | Material | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.55 € | 1 | Available | 72 Days | 2.50 | 15 | 2.50 up to 15 mm | Halogen-free | Black | 1593157 | Polyethylene (PE) | TC-KSPR6BK203 |
Loading...
Product type | Spiral tube | RoHS-compliant | Yes |
---|
This page is Spiral tube, part number 1593157.
You can find the detail information about specifications and dimensions on part number 1593157.
Part Number |
---|
1593154 |
1593155 |
1593156 |
1593158 |
1593159 |
1593160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable trunking features | Colour | Manufacturer part # | Material | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | Available | 3 Days | 1.50 | 10 | 1.50 up to 10 mm | Halogen-free | Colourless | 1593154 | Polyethylene (PE) | TC-KSP3203 | |
0.53 € | 1 | Available | 3 Days | 1.50 | 10 | 1.50 up to 10 mm | Halogen-free | Black | 1593155 | Polyethylene (PE) | TC-KSPR3BK203 | |
0.39 € | 1 | Available | 3 Days | 2.50 | 15 | 2.50 up to 15 mm | Halogen-free | Colourless | 1593156 | Polyethylene (PE) | TC-KSP6203 | |
0.81 € | 1 | Available | 3 Days | 6 | 30 | 6 up to 30 mm | Halogen-free | Colourless | 1593158 | Polyethylene (PE) | TC-KSP8203 | |
0.73 € | 1 | Available | 3 Days | 6 | 30 | 6 up to 30 mm | Halogen-free | Black | 1593159 | Polyethylene (PE) | TC-KSPR8BK203 | |
1.00 € | 1 | Available | 3 Days | 7.50 | 30 | 7.50 up to 30 mm | Halogen-free | Colourless | 1593160 | Polyethylene (PE) | TC-KSP10203 |