Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1501072
Part Number
|
---|
1501072 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 1 | 3 Days | 22 | Red | 7 x 0.25 | 1 x 0.34 mm² | 0.34 | 1501072 | 1.50 | 1501072 |
Loading...
Cable features | Halogen-free|Flexible | Cable type | LiH | Core layout | Tin-plated |
---|---|---|---|---|---|
Halogen-free | Yes | Insulation (material) | TPE-06 insulated | Material (details) | Conductor: tin-plated |
No. of leads (part 1)(x) | 1 | Packaged | No | Product type | Strand |
RoHS-compliant | Yes | Sold per metre | Yes | Standards | According to VDE 0207 part 23 HJ |
This page is Strand LiH, part number 1501072.
You can find the detail information about specifications and dimensions on part number 1501072.
Configure
Basic Attributes
AWG max.
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Outside diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1501068 |
1501076 |
1501078 |
1501088 |
1501096 |
1501098 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 3 Days | 28 | Red | 7 x 0.127 | 1 x 0.09 mm² | 0.09 | 1501068 | 1.10 | 1501068 | |
0.20 € | 1 | Available | 3 Days | 26 | Red | 7 x 0.16 | 1 x 0.14 mm² | 0.14 | 1501076 | 1 | LiH | |
0.27 € | 1 | 3 Days | 28 | Black | 7 x 0.127 | 1 x 0.09 mm² | 0.09 | 1501078 | 1.10 | 1501078 | ||
1.33 € | 1 | Available | 3 Days | 18 | Red | 7 x 0.40 | 1 x 0.88 mm² | 0.88 | 1501088 | 2.10 | 1501088 | |
2.37 € | 1 | Available | 3 Days | 16 | Black | 30 x 0.25 | 1 x 1.50 mm² | 1.50 | 1501096 | 2.60 | 1501096 | |
1.33 € | 1 | Available | 3 Days | 18 | Black | 7 x 0.40 | 1 x 0.88 mm² | 0.88 | 1501098 | 2.10 | 1501098 |