Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1501068 |
1501072 |
1501076 |
1501078 |
1501088 |
1501096 |
1501098 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 3 Days | 28 | Red | 7 x 0.127 | 1 x 0.09 mm² | 0.09 | 1501068 | 1.10 | 1501068 | |
0.59 € | 1 | 3 Days | 22 | Red | 7 x 0.25 | 1 x 0.34 mm² | 0.34 | 1501072 | 1.50 | 1501072 | ||
0.20 € | 1 | Available | 3 Days | 26 | Red | 7 x 0.16 | 1 x 0.14 mm² | 0.14 | 1501076 | 1 | LiH | |
0.27 € | 1 | 3 Days | 28 | Black | 7 x 0.127 | 1 x 0.09 mm² | 0.09 | 1501078 | 1.10 | 1501078 | ||
1.33 € | 1 | Available | 3 Days | 18 | Red | 7 x 0.40 | 1 x 0.88 mm² | 0.88 | 1501088 | 2.10 | 1501088 | |
2.37 € | 1 | Available | 3 Days | 16 | Black | 30 x 0.25 | 1 x 1.50 mm² | 1.50 | 1501096 | 2.60 | 1501096 | |
1.33 € | 1 | Available | 3 Days | 18 | Black | 7 x 0.40 | 1 x 0.88 mm² | 0.88 | 1501098 | 2.10 | 1501098 |
Loading...
Cable features | Halogen-free|Flexible | Cable type | LiH | Core layout | Tin-plated |
---|---|---|---|---|---|
Halogen-free | Yes | Insulation (material) | TPE-06 insulated | Material (details) | Conductor: tin-plated |
No. of leads (part 1)(x) | 1 | Packaged | No | Product type | Strand |
RoHS-compliant | Yes | Sold per metre | Yes | Standards | According to VDE 0207 part 23 HJ |
Configure
Basic Attributes
AWG max.
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Outside diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes