Lead marker【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593123
1593124
1593125
1593126
539830
TC-6646416
TC-6646420
TC-6646424
TC-6646428
TC-6646432
TC-6646436
TC-6646440
TC-6646444
TC-6646448
TC-6646452
TE-6259184
TE-6259188
TE-6259740
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable marker features Colour Gearing Halogen-free Industrial goods Material Max. bundle diameter
(mm)
Minimum holding force
(N)
Min. temperature
(°C)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Writing area Writing area width
(mm)
Writing area length
(mm)

7.35 €

100 Pieces Per Package

1 pack Available 3 Days Bottom labelEcruInsideYes-Polyamide 6.650225-404.60200TC-MCV-200S20330 x 15 mm1530

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Bottom labelEcru-Yes-Polyamide 6.6---404.60200TC-MCV-20020328 x 13 mm1328

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Bottom labelEcruInsideYes-Polyamide 6.65080-402.50200TC-MCV-200SS20325 x 8 mm825

20.23 €

100 Pieces Per Package

1 pack Available 3 Days Bottom labelEcruInsideYes-Polyamide 6.680225-404.80300TC-MCV-30020354.5 x 13 mm1354.5

6.84 €

100 Pieces Per Package

1 pack Available 3 Days -Ecru-No-Polyamide 6.6---40-10053983025 x 9 mm925

0.15 €

1 Available 3 Days Top label|1x cable tieYellow--No----102.50100TC-664641620 x 13 mm1320

0.15 €

1 Available 3 Days Top label|1x cable tieGreen--No----102.50100TC-664642020 x 13 mm1320

0.13 €

1 Available 3 Days Top label|1x cable tieRed--No----102.50100TC-664642420 x 13 mm1320

0.11 €

1 Available 3 Days Top label|1x cable tieBlue--No----102.50100TC-664642820 x 13 mm1320

0.15 €

1 Available 3 Days Top label|1x cable tieOrange--No----102.50100TC-664643220 x 13 mm1320

10.56 €

100 Pieces Per Package

1 pack Available 3 Days Top label|1x cable tieYellow--Yes----102.50100TC-664643620 x 13 mm1320

11.61 €

100 Pieces Per Package

1 pack Available 3 Days Top label|1x cable tieGreen--Yes----102.50100TC-664644020 x 13 mm1320

12.67 €

100 Pieces Per Package

1 pack Available 3 Days Top label|1x cable tieRed--Yes----102.50100TC-664644420 x 13 mm1320

11.61 €

100 Pieces Per Package

1 pack Available 3 Days Top label|1x cable tieBlue--Yes----102.50100TC-664644820 x 13 mm1320

11.61 €

100 Pieces Per Package

1 pack Available 3 Days Top label|1x cable tieOrange--Yes----102.50100TC-664645220 x 13 mm1320

0.08 €

1 Available 3 Days Top labelEcru-No-Polyamide 6.6---40-100TE-625918420 x 13 mm1320

0.08 €

1 Available 3 Days Top labelEcru-No-Polyamide 6.6---40-100TE-625918820 x 13 mm1320

0.08 €

1 Available 3 Days Top labelBlack-No-Polyamide 6.6---40-100TE-625974020 x 13 mm1320

Loading...

  1. 1

Basic information

Max. temperature(°C) +85 Product type Lead marker RoHS-compliant Yes

Tech Support