Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1593133
Part Number
|
---|
1593133 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly | Cable bridge features | Colour | For cable diameter (mm) | Manufacturer part # | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Use (Christmas decoration) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | Bottom | Halogen-free | Black | 29 x 15 mm | 1593133 | PVC | 23.20 | 101.60 | 1830 | TC-SRD75BK203 | Inside |
Loading...
No. of channels | 1 | Product type | Cable bridge | RoHS-compliant | Yes |
---|
This page is Cable bridge, part number 1593133.
You can find the detail information about specifications and dimensions on part number 1593133.
Configure
Basic Attributes
Assembly
Cable bridge features
Colour
For cable diameter(mm)
Manufacturer part #
Material
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Use (Christmas decoration)
Optional Attributes
Part Number |
---|
1568193 |
1570428 |
1570429 |
1571661 |
1593135 |
1593137 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly | Cable bridge features | Colour | For cable diameter (mm) | Manufacturer part # | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Use (Christmas decoration) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | - | - | Grey | - | 1243959 | PVC | - | 49.5 | 1000 | 1243959 | - | |
21.29 € | 1 | Available | 3 Days | Bottom | - | Black | 7.8 - 14.8 | 1226935 | PVC | - | 50.8 | 1800 | 1226935 | Inside | |
25.55 € | 1 | Available | 3 Days | Bottom | - | Brown | 7.8 - 14.8 | 1226936 | PVC | - | 50.8 | 1800 | 1226936 | Inside | |
16.93 € | 1 | Available | 3 Days | - | - | Black | - | 1243963 | PVC | - | 49.5 | 1000 | 1243963 | - | |
25.55 € | 1 | Available | 3 Days | - | - | Black | - | 1593135 | - | 23.20 | 101.60 | 1830 | TC-SRD100BK203 | - | |
19.16 € | 1 | Available | 3 Days | - | - | Brown | - | 1593137 | - | 23.20 | 101.60 | 1830 | TC-SRD100BN203 | - |