Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1599ETSBK
Part Number
|
---|
1599ETSBK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Colour | Height (min.) (mm) | IP rating | Material | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.37 € | 1 | Available | 45 Days | 85.5 | 34 | Black | 18 | IP54 | Acrylonitrile butadiene styrene | 170 | 1599ETSBK |
Loading...
Product type | Desk casing | RoHS-compliant | Yes |
---|
This page is Desk Casing, part number 1599ETSBK.
You can find the detail information about specifications and dimensions on part number 1599ETSBK.
Part Number |
---|
1595EBK |
1595EGY |
1599ESTSGY |
1599ETSGY |
1599HTSBK |
1599HTSGY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Colour | Height (min.) (mm) | IP rating | Material | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24.21 € | 1 | Available | 18 Days | 130 | 75 | Black | - | - | Acrylonitrile butadiene styrene | 215 | 1595EBK | |
24.21 € | 1 | Available | 18 Days | 130 | 75 | Grey | - | - | Acrylonitrile butadiene styrene | 215 | 1595EGY | |
12.36 € | 1 | Available | 18 Days | 85.5 | 34 | Grey | 18 | IP54 | Acrylonitrile butadiene styrene | 170 | 1599ESTSGY | |
13.37 € | 1 | Available | 18 Days | 85.5 | 34 | Grey | 18 | IP54 | Acrylonitrile butadiene styrene | 170 | 1599ETSGY | |
19.87 € | 1 | Available | 18 Days | 110 | 40 | Black | 19 | IP54 | Acrylonitrile butadiene styrene | 220 | 1599HTSBK | |
19.87 € | 1 | Available | 18 Days | 110 | 40 | Grey | 19 | IP54 | Acrylonitrile butadiene styrene | 220 | 1599HTSGY |