Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71600-006LF |
71600-008LF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | |
---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 71600-006LF | 3 | 8.20 | 6 | |
1.33 € | 1 | Available | 80 Days | 71600-008LF | 4 | 10.70 | 8 |
Loading...
Case material | Thermoplastic UL94V-O | Colour | Grey | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector features | + strain relief | Connector type | Socket strip. straight |
Contact material | Phosphor bronze | Contact spacing(mm) | 2.54 | Contact surface | Gold plated |
Max. temperature(°C) | +105 | Min. temperature(°C) | -65 | Nominal current(A) | 1 |
Nominal voltage(V) | 1000 | No. of rows | 2 | Product size (height)(mm) | 13 |
Product size (width)(mm) | 6.2 | Product type | Pin connector | Type (manufacturer type) | IDC Quickie |