Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1106001/25
Part Number
|
---|
1106001/25 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable features | Cable type | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Cross section (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | No. of leads (part 1) (x) | Outside diameter (mm) | Packaged | Product size (height) (mm) | Product size (width) (mm) | Sold per metre | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | Shielded|Single shield|Flat|Twin cable | 1106001/25 | Copper. blank. 18 x 0.10 mm | 18 x 0.10 | 2 x 0.14 mm² | 0.14 | 2 x 0.14 | PVC | PVC | 1106001/25 | +80 | +70 | -30 | -10 | 2 | 3 x 6 | Yes | 3 | 6 | No | 1106001/25 | flat |
Loading...
Colour | Black | Halogen-free | No | Product type | Audio cable |
---|---|---|---|---|---|
RoHS-compliant | Yes | Shielded | Yes |
This page is Audio cable, part number 1106001/25.
You can find the detail information about specifications and dimensions on part number 1106001/25.
Configure
Basic Attributes
Cable features
Cable type
Core layout
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Cross section(mm²)
Insulation material
Insulation (material)
Manufacturer part #
Max. temperature range (fixed installation)(°C)
Max. temperature range (flexible installation)(°C)
Min. temperature range (fixed installation)(°C)
Min. temperature range (flexible installation)(°C)
No. of leads (part 1)(x)
Outside diameter(mm)
Packaged
Product size (height)(mm)
Product size (width)(mm)
Sold per metre
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
1106001/10 |
1106001/50 |
1106005 |
1106006 |
1106006/50 |
1106007/25 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable features | Cable type | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Cross section (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | No. of leads (part 1) (x) | Outside diameter (mm) | Packaged | Product size (height) (mm) | Product size (width) (mm) | Sold per metre | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | Shielded|Single shield|Flat|Twin cable | - | Plain copper | 18 x 0.10 | 2 x 0.14 mm² | 0.14 | - | PVC | PVC | 1106001/10 | +80 | +70 | -30 | -10 | 2 | - | Yes | 3 | 6 | No | 1106001/10 | flat | ||
62.87 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Shielded|Single shield|Flat|Twin cable | 1106001/50 | Copper. bare. 18 x 0.10 mm | 18 x 0.10 | 2 x 0.14 mm² | 0.14 | 2 x 0.14 | PVC | PVC | 1106001/50 | +80 | +70 | -30 | -10 | 2 | - | Yes | 3 | 6 | No | 1106001/50 | flat | |
1.33 € | 1 | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 1 x 0.10 mm² | 0.10 | - | PVC | - | 1106005 | - | - | - | - | 1 | 2.40 | No | - | - | Yes | 1106005 | - | ||
2.37 € | 1 | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 2 x 0.10 mm² | 0.10 | - | PVC | - | 1106006 | - | - | - | - | 2 | 3.90 | No | - | - | Yes | 1106006 | - | ||
38.08 € | 50 Pieces Per Package | 1 pack | 3 Days | Single shield|Shielded | - | 2 x (12 x 0.10 mm) | - | 2 x 0.10 mm² | 0.10 | - | PVC | - | 1106006/50 | - | - | - | - | 2 | 3.90 | Yes | - | - | No | 1106006/50 | - | ||
56.36 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | Single shield|Shielded | - | 4 x (12 x 0.10 mm) | - | 4 x 0.10 mm² | 0.10 | - | PVC | - | 1106007/25 | - | - | - | - | 4 | 4.40 | Yes | - | - | No | 1106007/25 | - |