Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1509011
Part Number
|
---|
1509011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable features | Cable type | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Cross section (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | No. of leads (part 1) (x) | Outside diameter (mm) | Packaged | Product size (height) (mm) | Product size (width) (mm) | Sold per metre | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | Shielded|Common shield | - | - | 48 x 0.10 | 4 x 0.22 mm² | 0.22 | - | PVC | - | 1509011 | - | - | - | - | 4 | 4.40 | No | - | - | Yes | 1509011 | - |
Loading...
Colour | Black | Halogen-free | No | Product type | Audio cable |
---|---|---|---|---|---|
RoHS-compliant | Yes | Shielded | Yes |
This page is Audio cable, part number 1509011.
You can find the detail information about specifications and dimensions on part number 1509011.
Configure
Basic Attributes
Cable type
Core layout
Cross section(mm²)
Insulation (material)
Max. temperature range (fixed installation)(°C)
Max. temperature range (flexible installation)(°C)
Min. temperature range (fixed installation)(°C)
Min. temperature range (flexible installation)(°C)
Product size (height)(mm)
Product size (width)(mm)
Type (misc.)
Cable features
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Insulation material
Manufacturer part #
No. of leads (part 1)(x)
Outside diameter(mm)
Packaged
Sold per metre
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1106005 |
1106006 |
1106006/50 |
1509015 |
1509016/10 |
1509016/5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable features | Cable type | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Cross section (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | No. of leads (part 1) (x) | Outside diameter (mm) | Packaged | Product size (height) (mm) | Product size (width) (mm) | Sold per metre | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 1 x 0.10 mm² | 0.10 | - | PVC | - | 1106005 | - | - | - | - | 1 | 2.40 | No | - | - | Yes | 1106005 | - | ||
2.37 € | 1 | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 2 x 0.10 mm² | 0.10 | - | PVC | - | 1106006 | - | - | - | - | 2 | 3.90 | No | - | - | Yes | 1106006 | - | ||
38.08 € | 50 Pieces Per Package | 1 pack | 3 Days | Single shield|Shielded | - | 2 x (12 x 0.10 mm) | - | 2 x 0.10 mm² | 0.10 | - | PVC | - | 1106006/50 | - | - | - | - | 2 | 3.90 | Yes | - | - | No | 1106006/50 | - | ||
3.40 € | 1 | Available | 3 Days | Shielded|Common shield | - | - | 48 x 0.10 | 5 x 0.22 mm² | 0.22 | - | PVC | - | 1509015 | - | - | - | - | 5 | 4.80 | No | - | - | Yes | 1509015 | - | ||
36.43 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 6 x 0.08 mm² | 0.08 | - | Polyvinyl chloride | - | 1509016/10 | - | - | - | - | 6 | 5.40 | Yes | - | - | No | 1509016/10 | - | |
24.48 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Single shield|Shielded | - | - | 48 x 0.10 | 6 x 0.08 mm² | 0.08 | - | Polyvinyl chloride | - | 1509016/5 | - | - | - | - | 6 | 5.40 | Yes | - | - | No | 1509016/5 | - |