Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Board contact surface | Case material | Colour | Compatible with (details) | Connection (components) | Connector orientation | Connector features | Connector type | Connector contact surface | Connectors | Contact material | Contact spacing (mm) | Contact surface | Industrial goods | Insulation material | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | No. of rows | Pin diameter (mm) | Pin length (PCB) (mm) | Pin length (receptacle) (mm) | Pin shape | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Separable | Series (connectors) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | - | - | - | - | Open end cable | - | - | Plug. straight|Socket. straight | - | wire-to-board | - | - | - | No | - | 743151 | - | - | 3 | - | - | 1 | - | - | - | - | 10 | - | - | 210 | - | - | 10 | CIS 15.552 | |
0.52 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 1.27 | Gold plated | No | - | 1580864 | - | - | 3 | - | - | 1 | - | 3 | 3 | Rectangular | 10 | 2.5 | 8 | 12.70 | No | - | 10 | 1580864 | ||
0.43 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580865 | +105 | -55 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 10 | 2.54 | 10.80 | 25.4 | No | - | 10 | 1580865 | ||
2.04 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580866 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 40 | 7.8 | 10.35 | 101.6 | No | - | 80 | 1580866 | ||
1.33 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 1.27 | Gold plated | No | - | 1580867 | - | - | 3 | - | - | 1 | - | 3 | 3 | Rectangular | 25 | 2.5 | 8 | 31.75 | No | - | 25 | 1580867 | ||
0.45 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580868 | +105 | -55 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 20 | 2.54 | 10.80 | 50.8 | No | - | 20 | 1580868 | ||
1.52 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580874 | +105 | -55 | 3 | 600 | - | 1 | - | 3.30 | 14 | Rectangular | 36 | 2.54 | 19.80 | 91.44 | No | - | 36 | 1580874 | ||
2.04 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 1.27 | Gold plated | No | - | 1580879 | +105 | -55 | 1 | - | - | 2 | - | 3 | 3 | Rectangular | 25 | 3.40 | 8 | 31.75 | No | - | 50 | 1580879 | ||
1.85 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580880 | +105 | -55 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 50 | 2.54 | 10.80 | 127.0 | No | - | 50 | 1580880 | ||
3.11 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 1.27 | Gold plated | No | - | 1580884 | +105 | -55 | 1 | - | - | 2 | - | 3 | 3 | Rectangular | 40 | 3.40 | 8 | 50.8 | No | - | 80 | 1580884 | ||
0.51 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580885 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 8 | 5 | 10.80 | 20.32 | Yes | - | 16 | 1580885 | ||
0.51 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580888 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 10 | 5 | 10.80 | 25.4 | Yes | - | 20 | 1580888 | ||
0.40 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580891 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 13 | 5 | 10.80 | 33.02 | Yes | - | 26 | 1580891 | ||
0.32 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580894 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 17 | 5 | 10.80 | 43.18 | Yes | - | 34 | 1580894 | ||
0.87 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580897 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 20 | 5 | 10.80 | 50.8 | Yes | - | 40 | 1580897 | ||
0.40 € | 1 | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580899 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 25 | 5 | 10.80 | 63.50 | Yes | - | 50 | 1580899 | |||
1.52 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580905 | +105 | -40 | 3 | 600 | - | 2 | - | 2.50 | 5.80 | Rectangular | 40 | 5 | 10.80 | 101.6 | Yes | - | 80 | 1580905 | ||
0.40 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580910 | +105 | -55 | 3 | - | - | 1 | - | 3.30 | 4.50 | Rectangular | 8 | 5.84 | 8.31 | 20.32 | Yes | - | 8 | 1580910 | ||
0.61 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580916 | +105 | -55 | 3 | - | - | 1 | - | 3.30 | 4.50 | Rectangular | 20 | 5.84 | 8.31 | 50.8 | Yes | - | 20 | 1580916 | ||
1.33 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580922 | +105 | -55 | 3 | - | - | 1 | - | 3.30 | 4.50 | Rectangular | 40 | 5.84 | 8.31 | 101.6 | Yes | - | 40 | 1580922 | ||
2.37 € | 1 | Available | 98 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580925 | +105 | -55 | 3 | - | - | 1 | - | 3.30 | 4.50 | Rectangular | 50 | 5.84 | 8.31 | 127.0 | Yes | - | 50 | 1580925 | ||
0.59 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580928 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 8 | 7.8 | 10.35 | 20.32 | No | - | 16 | 1580928 | ||
0.71 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580930 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 10 | 7.8 | 10.35 | 25.4 | No | - | 20 | 1580930 | ||
0.77 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580933 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 13 | 7.8 | 10.35 | 33.02 | No | - | 26 | 1580933 | ||
0.77 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2 | Gold plated | No | - | 1580935 | +105 | -55 | 1 | - | 1000 | 2 | - | 2.70 | 4 | Rectangular | 20 | 4 | 8.5 | 40 | No | - | 40 | 1580935 | ||
0.87 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2 | Gold plated | No | - | 1580938 | +105 | -55 | 1 | - | 1000 | 1 | - | 2.80 | 4 | Rectangular | 20 | 4.8 | 7.5 | 40 | No | - | 20 | 1580938 | ||
1.33 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580939 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 20 | 7.8 | 10.35 | 50.8 | No | - | 40 | 1580939 | ||
1.85 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580949 | +105 | -55 | 3 | 1000 | - | 2 | - | 2.80 | 4 | Rectangular | 36 | 7.8 | 10.35 | 91.44 | No | - | 72 | 1580949 | ||
0.40 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1580951 | +105 | -55 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 8 | 2.54 | 10.80 | 20.32 | No | - | 8 | 1580951 | ||
0.36 € | 1 | Available | 3 Days | - | Polyamide | Ecru|Silver | - | Parallel (to the PCB) | - | Pin strip. right angle | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580964 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 3 | 14.20 | 9.20 | 7.66 | - | - | 3 | 1580964 | ||
0.39 € | 1 | Available | 3 Days | - | Polyamide | Ecru|Silver | - | Parallel (to the PCB) | - | Pin strip. right angle | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580965 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 4 | 14.20 | 9.20 | 10.2 | - | - | 4 | 1580965 | ||
0.44 € | 1 | Available | 3 Days | - | Polyamide | Ecru|Silver | - | Parallel (to the PCB) | - | Pin strip. right angle | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580966 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 5 | 14.20 | 9.20 | 12.74 | - | - | 5 | 1580966 | ||
0.27 € | 1 | Available | 3 Days | - | Polyamide | Ecru|Silver | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580975 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 2 | 14.20 | 5.8 | 5.12 | - | - | 2 | 1580975 | ||
0.44 € | 1 | Available | 98 Days | - | Polyamide | Ecru|Silver | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580977 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 4 | 14.20 | 5.8 | 10.2 | - | - | 4 | 1580977 | ||
0.39 € | 1 | Available | 3 Days | - | Polyamide | Ecru|Silver | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | wire-to-board | Phosphor bronze | 2.54 | - | No | Polyamide | 1580978 | +85 | -25 | 2 | - | - | 1 | 1 | - | - | Rectangular | 5 | 14.20 | 5.8 | 12.74 | - | - | 5 | 1580978 | ||
0.52 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2 | Gold plated | No | - | 1581010 | +105 | -55 | 1 | - | 1000 | 1 | - | 2.70 | 4 | Rectangular | 20 | 2.00 | 8.70 | 40 | No | - | 20 | 1581010 | ||
0.20 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581014 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 3 | 2.54 | 7.62 | 12.60 | No | - | 3 | 1581014 | ||
0.44 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581017 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 10 | 2.54 | 12.60 | 25.4 | No | - | 10 | 1581017 | ||
0.59 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581018 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 20 | 2.54 | 12.60 | 50.8 | No | - | 20 | 1581018 | ||
0.97 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581019 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 36 | 2.54 | 12.60 | 91.44 | No | - | 36 | 1581019 | ||
0.35 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581023 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 5 | 2.54 | 11.60 | 12.70 | No | - | 5 | 1581023 | ||
0.44 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581026 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 20 | 2.54 | 11.60 | 50.8 | No | - | 20 | 1581026 | ||
0.68 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581027 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 36 | 2.54 | 11.60 | 91.44 | No | - | 36 | 1581027 | ||
0.73 € | 1 | Available | 3 Days | - | Polyester | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581028 | +105 | -40 | 3 | 600 | - | 1 | - | 2.50 | 5.80 | Rectangular | 40 | 2.54 | 11.60 | 101.6 | No | - | 40 | 1581028 | ||
0.47 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581031 | +105 | -55 | 3 | 600 | - | 2 | - | 3.30 | 5.80 | Rectangular | 10 | 5 | 11.60 | 25.4 | Yes | - | 20 | 1581031 | ||
0.75 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581034 | +105 | -55 | 3 | 600 | - | 2 | - | 3.30 | 5.80 | Rectangular | 20 | 5 | 11.60 | 50.8 | Yes | - | 40 | 1581034 | ||
1.33 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581040 | +105 | -55 | 3 | 600 | - | 2 | - | 3.30 | 6.80 | Rectangular | 20 | 5 | 12.60 | 50.8 | Yes | - | 40 | 1581040 | ||
1.52 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Pin strip. right angle | - | - | Copper alloy | 2.54 | Gold plated | No | - | 1581046 | +105 | -55 | 3 | 1000 | - | 2 | - | 3.30 | 6.10 | Rectangular | 25 | 8.3 | 12.58 | 63.50 | No | - | 50 | 1581046 | ||
0.44 € | 1 | Available | 3 Days | - | Nylon 6.6 UL 94V-0 | - | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | wire-to-board | - | 2.50 | - | - | - | 1582661 | - | - | - | - | - | 1 | 0.64 | - | - | Square | 5 | - | - | - | - | - | 5 | 1582661 | ||
0.71 € | 1 | Available | 3 Days | - | Nylon 6.6 UL 94V-0 | - | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | wire-to-board | - | 2.50 | - | - | - | 1582662 | - | - | - | - | - | 1 | 0.64 | - | - | Square | 8 | - | - | - | - | - | 8 | 1582662 | ||
2.37 € | 1 | Available | 3 Days | - | - | - | - | Open end cable | - | - | Plug. straight|Socket. straight | - | wire-to-board | - | - | - | No | - | 743127 | - | - | 3 | - | - | 1 | - | - | - | - | 3 | - | - | 210 | - | - | 3 | CIS 15.549 | |
2.37 € | 1 | Available | 3 Days | - | - | - | - | Open end cable | - | - | Plug. straight|Socket. straight | - | wire-to-board | - | - | - | No | - | 743135 | - | - | 3 | - | - | 1 | - | - | - | - | 5 | - | - | 210 | - | - | 5 | CIS 15.550 | |
2.57 € | 1 | Available | 3 Days | - | - | - | - | Open end cable | - | - | Plug. straight|Socket. straight | - | wire-to-board | - | - | - | No | - | 743143 | - | - | 3 | - | - | 1 | - | - | - | - | 8 | - | - | 210 | - | - | 8 | 743143 | |
1.85 € | 1 | Available | 3 Days | - | Thermoplastic UL94V-O | Black | - | Parallel (to the PCB) | - | Pin strip. right angle | - | - | Copper alloy | 2 | Gold plated | No | - | TC-0628-210-040-00 | +125 | -40 | 1 | 250 | - | 2 | - | 2.80 | 4.40 | Rectangular | 20 | - | - | - | - | - | 40 | TC-0628-210-040-00 | ||
2.89 € | 1 | Available | 3 Days | Tin plated | Thermoplastic UL94V-O | Grey | - | Cut & Clip | - | + strain relief | Plug. straight | Tin plated | wire-to-board | Copper alloy | 2.54 | - | No | Thermoplastic UL94V-O | TC-0738-10-10-0-60 | +105 | -40 | 1 | - | - | 2 | - | - | - | Square | 5 | 10 | 8.4 | - | - | 869 | 10 | TC-0738-10-10-0-60 | |
3.40 € | 1 | Available | 3 Days | Tin plated | Thermoplastic UL94V-O | Grey | - | Cut & Clip | - | + strain relief | Plug. straight | Tin plated | wire-to-board | Copper alloy | 2.54 | - | No | Thermoplastic UL94V-O | TC-0738-20-10-0-60 | +105 | -40 | 1 | - | - | 2 | - | - | - | Square | 10 | 10 | 8.4 | - | - | 869 | 20 | TC-0738-20-10-0-60 | |
3.93 € | 1 | Available | 3 Days | Tin plated | Thermoplastic UL94V-O | Grey | - | Cut & Clip | - | + strain relief | Plug. straight | Tin plated | wire-to-board | Copper alloy | 2.54 | - | No | Thermoplastic UL94V-O | TC-0738-26-10-0-60 | +105 | -40 | 1 | - | - | 2 | - | - | - | Square | 13 | 10 | 8.4 | - | - | 869 | 26 | TC-0738-26-10-0-60 | |
0.65 € | 1 | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 1.27 | Gold plated | No | - | TC-1424-1-020-1-10-00 | +105 | -40 | 1 | - | 250 | 2 | - | 2.60 | 2.70 | Rectangular | 10 | 3.40 | 6.30 | 12.70 | No | - | 20 | TC-1424020-1-10-00 | |||
0.28 € | 1 | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | TC-1886S-12-004-00 | +105 | -40 | 3 | - | 500 | 1 | - | 4 | 5.50 | Rectangular | 4 | 2.5 | 10.16 | 12 | No | - | 4 | TC-1886S-12-004-00 | |||
0.12 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | Perpendicular (to the PCB) | - | Pin strip. straight | - | - | Copper alloy | 2.54 | Gold plated | No | - | TC-18863-13-002-00 | +125 | -40 | 3 | - | 250 | 1 | - | 3.30 | 6.80 | Rectangular | 2 | 2.5 | 5.08 | 12.60 | No | - | 2 | TC-18863-13-002-00 |
Loading...
Product type | Pin strip (standard) | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Board contact surface
Case material
Colour
Compatible with (details)
Connection (components)
Connector orientation
Connector features
Connector type
Connector contact surface
Connectors
Contact material
Contact spacing(mm)
Contact surface
Industrial goods
Insulation material
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V)
Nominal voltage(V AC)
No. of rows
Pin diameter(mm)
Pin length (PCB)(mm)
Pin length (receptacle)(mm)
Pin shape
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Separable
Series (connectors)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes