Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1567823
Part Number
|
---|
1567823 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Material (details) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Nominal voltage (V) | Nominal voltage (V DC) | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | Flexible | Black | - | 100 x 0.08 | 1 x 0.50 mm² | 0.50 | - | 1180385 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 2 | LIFY |
Loading...
Cable type | LiFY | Halogen-free | No | No. of leads (part 1)(x) | 1 |
---|---|---|---|---|---|
Packaged | Yes | Product type | Strand | RoHS-compliant | Yes |
Sold per metre | No |
This page is Strand LiFY, part number 1567823.
You can find the detail information about specifications and dimensions on part number 1567823.
Configure
Basic Attributes
Core layout
Insulation material
Max. temperature range (flexible installation)(°C)
Min. temperature range (flexible installation)(°C)
Nominal voltage(V DC)
Cable features
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Material (details)
Max. temperature range (fixed installation)(°C)
Min. temperature range (fixed installation)(°C)
Nominal voltage(V)
Outside diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564657 |
1564658 |
1564659 |
1567824 |
1567835 |
1567841 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable features | Colour | Core layout | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Material (details) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Nominal voltage (V) | Nominal voltage (V DC) | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | Flexible | Black | - | 50 x 0.08 | 1 x 0.25 mm² | 0.25 | - | 1180314 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 1.4 | LIFY | |
15.87 € | 1 | Available | 3 Days | Flexible | Blue | - | 50 x 0.08 | 1 x 0.25 mm² | 0.25 | - | 1180335 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 1.4 | LIFY | |
26.77 € | 1 | Available | 3 Days | Flexible | Brown | - | 50 x 0.08 | 1 x 0.25 mm² | 0.25 | - | 1180339 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 1.4 | LIFY | |
11.61 € | 1 | Available | 3 Days | Flexible | Red | - | 100 x 0.08 | 1 x 0.50 mm² | 0.50 | - | 1180386 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 2 | LIFY | |
30.00 € | 1 | Available | 3 Days | Flexible | Green | - | 100 x 0.08 | 1 x 0.50 mm² | 0.50 | - | 1180409 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 2 | LIFY | |
6.84 € | 1 | Available | 3 Days | Flexible | Black | - | 96 x 0.1 | 1 x 0.75 mm² | 0.75 | - | 1180426 | Tin-plated copper | +90 | - | -30 | - | 1000 | - | 2 | LIFY |