Jumper wire Yv (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1564676
1565378
1565380
1565384
1567887
1567888
1567890
1567892
1567895
1567899
1567900
1567904
1570375
1570376
1572470
1572471
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part #

11.61 €

1 Available 3 Days Blue1180550

5.01 €

1 Available 3 Days Orange1180524

7.88 €

1 Available 3 Days Black1180528

11.61 €

1 Available 3 Days Red1180541

4.71 €

1 Available 3 Days Black1180515

4.71 €

1 Available 3 Days Red1180516

5.01 €

1 Available 15 Days White1180519

7.88 €

1 Available 3 Days Red1180529

7.35 €

1 Available 3 Days Yellow1180535

11.61 €

1 Available 3 Days Black1180540

11.61 €

1 Available 3 Days Green1180542

11.61 €

1 Available 3 Days Yellow1180546

5.01 €

1 Available 3 Days Grey1180520

5.01 €

1 Available 3 Days Yellow1180523

5.01 €

1 Available 3 Days Green1180517

5.01 €

1 Available 3 Days Blue1180527

Loading...

  1. 1

Basic information

Cable features Rigid Cable type Yv Cross section (based on core number) (part 1 + 2) 1 x 0.20 mm²
Cross section (each core) (part 1)(mm²) 0.20 Halogen-free No No. of leads (part 1)(x) 1
Outside diameter(mm) 1.10 Packaged Yes Product type Jumper wire
RoHS-compliant Yes Sold per metre No Type (manufacturer type) YV

Tech Support