Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572159
Part Number
|
---|
1572159 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | Colour | Core layout | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Material (details) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Nominal voltage (V AC) | No. of leads (part 1) (x) | Outside diameter (mm) | Sold per metre | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 24 | Red | Silver-coated copper | 1 x 0.20 mm² | 0.20 | - | PVDF (Kynar ® 460) | 606019 | Silver-coated copper | - | - | - | - | - | 1 | 0.75 | No | KW 24 RD-15M |
Loading...
Cable features | Rigid | Cable type | Wire Wrap | Halogen-free | No |
---|---|---|---|---|---|
Packaged | Yes | Product type | Winding wire | RoHS-compliant | Yes |
This page is Winding wire, part number 1572159.
You can find the detail information about specifications and dimensions on part number 1572159.
Configure
Basic Attributes
Insulation material
Max. temperature range (fixed installation)(°C)
Max. temperature range (flexible installation)(°C)
Min. temperature range (fixed installation)(°C)
Min. temperature range (flexible installation)(°C)
Nominal voltage(V AC)
AWG max.
Colour
Core layout
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Insulation (material)
Manufacturer part #
Material (details)
No. of leads (part 1)(x)
Outside diameter(mm)
Sold per metre
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564480 |
1564484 |
1565163 |
1565164 |
1565166 |
1566845 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Colour | Core layout | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Insulation (material) | Manufacturer part # | Material (details) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Nominal voltage (V AC) | No. of leads (part 1) (x) | Outside diameter (mm) | Sold per metre | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 28 | Red | Silver-coated copper | 1 x 0.08 mm² | 0.08 | - | PVDF (Kynar ® 460) | 606411 | Silver-coated copper | - | - | - | - | - | 1 | 0.53 | No | KW 28 RD-15M | |
8.40 € | 1 | Available | 3 Days | 34 | Red | Silver-coated copper | 1 x 0.02 mm² | 0.02 | - | PVDF (Kynar ® 460) | 606883 | Silver-coated copper | - | - | - | - | - | 1 | 0.29 | No | KW 34 RD-15M | |
9.45 € | 1 | Available | 3 Days | 30 | Blue | Silver-coated copper | 1 x 0.05 mm² | 0.05 | - | PVDF (Kynar ® 460) | 606688 | Silver-coated copper | - | - | - | - | - | 1 | 0.25 | No | KW 30 BU-15M | |
8.93 € | 1 | Available | 3 Days | 30 | Green | Silver-coated copper | 1 x 0.05 mm² | 0.05 | - | PVDF (Kynar ® 460) | 606701 | Silver-coated copper | - | - | - | - | - | 1 | 0.25 | No | KW 30 GN-15M | |
8.40 € | 1 | Available | 3 Days | 36 | Red | Silver-coated copper | 1 x 0.01 mm² | 0.01 | - | PVDF (Kynar ® 460) | 607026 | Silver-coated copper | - | - | - | - | - | 1 | 0.25 | No | KW 36 RD-15M | |
9.99 € | 1 | Available | 3 Days | 26 | Red | Silver-coated copper | 1 x 0.13 mm² | 0.13 | - | PVDF (Kynar ® 460) | 606199 | Silver-coated copper | - | - | - | - | - | 1 | 0.63 | No | KW 26 RD-15M |