Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1564361 |
1564537 |
1565224 |
1567173 |
1567174 |
1569082 |
1569083 |
1570252 |
1571729 |
1572762 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 x 0.22 mm² | 0.22 | 1390019 | 12 | 6.60 | 93030 c 489 | |
27.85 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 8 x 0.22 mm² | 0.22 | 607822 | 8 | 5.80 | LiYY/CCA | |
17.99 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 7 x 0.17 mm² | 0.17 | 608389 | 7 | 4.40 | LiYY/CCA | |
14.81 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 2 x 0.14 mm² | 0.14 | 607607 | 2 | 3.20 | LiYY/CCA | |
19.16 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 4 x 0.22 mm² | 0.22 | 607781 | 4 | 5 | LiYY/CCA | |
32.15 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 10 x 0.22 mm² | 0.22 | 1390018 | 10 | 6.20 | 93030 c488 | |
35.36 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 16 x 0.22 mm² | 0.22 | 1390021 | 16 | 7.30 | 93030 c 491 | |
16.93 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 4 x 0.14 mm² | 0.14 | 609701 | 4 | 4 | LiYY/CCA | |
26.77 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 6 x 0.22 mm² | 0.22 | 1390017 | 6 | 5.40 | 93030 c 487 | |
16.93 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 2 x 0.22 mm² | 0.22 | 1390015 | 2 | 3.60 | 93030 c 486 |
Loading...
Cable features | CCAW | Cable type | LiYY | Colour | White |
---|---|---|---|---|---|
Core layout(mm) | 7 x 0.16 | Halogen-free | No | Insulation material | PVC |
Packaged | Yes | Product type | Alarm wire | RoHS-compliant | Yes |
Sold per metre | No | Standards | DIN 47100 | Twisted pair cabling (part 1) | No (0) |