Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1576541
Part Number
|
---|
1576541 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fuse layout | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (Ø) (mm) | Release characteristics | Standards/certification marks | Switch-off capacity (A) | Switch-off capacity (kA) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | Glass tube (clear) | 6.3 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 63 | - | TC -520.625 6.3A |
Loading...
Product type | Micro fuse |
---|
This page is Micro fuse, part number 1576541.
You can find the detail information about specifications and dimensions on part number 1576541.
Configure
Basic Attributes
Switch-off capacity(kA)
Fuse layout
Nominal current(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (Ø)(mm)
Release characteristics
Standards/certification marks
Switch-off capacity(A)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1576487 |
1576488 |
1576490 |
1576542 |
1576547 |
1576570 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fuse layout | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (Ø) (mm) | Release characteristics | Standards/certification marks | Switch-off capacity (A) | Switch-off capacity (kA) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | Glass tube (clear) | 0.8 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 35 | - | TC -520.616 0.8 A | |
0.13 € | 1 | Available | 3 Days | Glass tube (clear) | 0.16 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 35 | - | TC -520609 | |
0.15 € | 1 | Available | 3 Days | Glass tube (clear) | 0.16 | 250 | 20 | 5 | Time delay -T- | DIN 41660 · EN 60127-2 | 35 | - | TC -522509 | |
0.13 € | 1 | Available | 3 Days | Glass tube (clear) | 10 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 100 | - | TC -520.027 10A | |
0.13 € | 1 | Available | 3 Days | Glass tube (clear) | 0.315 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 35 | - | TC -520612 | |
0.39 € | 1 | Available | 3 Days | Ceramic tube | 16 | 500 | 32 | 6.3 | Quick response -F- | - | 1000 | - | TC -632530 |