Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572268
Part Number
|
---|
1572268 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable features | Cable type | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | Product size (height) (mm) | Product size (width) (mm) | Shielded | Twisted pair cabling (part 1) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.93 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | CCAW | - | Black | 7 x 0.12 | 10 x 0.08 mm² | - | 0.08 | 605047 | 10 | - | 2.4 | 10.2 | No | - | CCA |
Loading...
Halogen-free | No | Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +70 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +70 | Min. temperature range (fixed installation)(°C) | -20 | Min. temperature range (flexible installation)(°C) | -20 |
Nominal voltage(V) | 48 | Packaged | Yes | Product type | Phone cord |
RoHS-compliant | Yes | Sold per metre | No |
This page is Phone cord, part number 1572268.
You can find the detail information about specifications and dimensions on part number 1572268.
Configure
Basic Attributes
Cable type
Cross section (each core) (part 1)(mm)
Outside diameter(mm)
Twisted pair cabling (part 1)
Cable features
Colour
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
No. of leads (part 1)(x)
Product size (height)(mm)
Product size (width)(mm)
Shielded
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1564535 |
1564536 |
1567167 |
1567183 |
1567184 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable features | Cable type | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | Product size (height) (mm) | Product size (width) (mm) | Shielded | Twisted pair cabling (part 1) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | CCAW | - | Black | 7 x 0.12 | 6 x 0.08 mm² | - | 0.08 | 605441 | 6 | - | 2.5 | 6.8 | No | - | FLAT/CCA | |
22.35 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | CCAW | - | Black | 7 x 0.12 | 8 x 0.08 mm² | - | 0.08 | 605618 | 8 | - | 2.5 | 8.5 | No | - | FLAT/CCA | |
15.87 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | CCAW | - | Black | 7 x 0.12 | 4 x 0.08 mm² | - | 0.08 | 605116 | 4 | - | 2.4 | 4.8 | No | - | FLAT/CCA | |
31.07 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Shielded|CCAW | J-Y(ST)Y | Grey | - | 4 x 2 x 0.60 mm | 0.60 | - | 605686 | 8 | 6 | - | - | Yes | Yes (1) | J-Y (ST) Y/CCA | |
47.68 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Shielded|CCAW | J-Y(ST)Y | Grey | - | 10 x 2 x 0.60 mm | 0.60 | - | 606866 | 20 | 9 | - | - | Yes | Yes (1) | J-Y (ST) Y/CCA |