Spacer Bolts【10 Pieces Per Package】 (Part Numbers)

Spacer Bolts
  • Volume Discount
[Specifications]
・Material: Steel
・Material properties: zinc plated
・Thread size: M3
・Product size (length)(mm): 5
・Spanner size(mm):5.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S55530X05

Part Number
S55530X05
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.96 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Internal thread M3 x 5 Material (details) Steel. galvanised Material Steel
Material properties zinc plated Product size (length)(mm) 5 Product type Spacer
Spanner size(mm) 5.5 Thread size M3

This page is Spacer Bolts, part number S55530X05.
You can find the detail information about specifications and dimensions on part number S55530X05.

Tech Support