D-SUB Pin Strip (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
167292-1
167293-1
167294-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins

2.24 €

1 3 Days 167292-19

2.84 €

1 3 Days 167293-115

4.49 €

1 3 Days 167294-125

Loading...

  1. 1

Basic information

Connection (components) Crimp Connection angle(°) 180 Connection Crimp
Connector type Plug. vertical mount Material (details) Zinc-plated steel · Insulation: polyamide No. of rows 2
Product type D-SUB pin strip RoHS-compliant Yes Type (manufacturer type) AMPLIMITE HDP-20

Tech Support