Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PGSD-11
Part Number
|
---|
PGSD-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable diameter (mm) | For cable diameter (mm) | Manufacturer part # | Mounting hole | Product size (height) (mm) | Product size (Ø) (mm) | Terminal Ø (max.) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.73 € | 1 | Available | 3 Days | 27 | 27 | PGSD-11 | 38.1 mm | 11.43 | 40.9 | 27 | PGSD-11 | PGSD-11 |
Loading...
Board thickness (max.)(mm) | 3.2 | Colour | Black | Halogen-free | No |
---|---|---|---|---|---|
Material (details) | Polyamide | Material | Polyamide | Product type | Cable grommet |
This page is Cable Gland, part number PGSD-11.
You can find the detail information about specifications and dimensions on part number PGSD-11.
Configure
Basic Attributes
Cable diameter(mm)
For cable diameter(mm)
Manufacturer part #
Mounting hole
Product size (height)(mm)
Product size (Ø)(mm)
Terminal Ø (max.)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PGSD-9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | For cable diameter (mm) | Manufacturer part # | Mounting hole | Product size (height) (mm) | Product size (Ø) (mm) | Terminal Ø (max.) (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | Available | 38 Days | 19.1 | 19.1 | PGSD-9 | 25.4 mm | 11.5 | 27 | 19.1 | PGSD-9 | PGSD-9 |