Case Foot with Snap Fastener (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSR-6

Part Number
FSR-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.5 Case features with snap fastener Colour Black
Halogen-free No Manufacturer part # FSR-6 Material Polyamide
Mounting hole 4.1 - 4.2 mm Product size (height)(mm) 11.9 Product size (Ø)(mm) 4
Product type Case foot Type (manufacturer type) FSR-6 Type (misc.) Housing base

This page is Case Foot with Snap Fastener, part number FSR-6.
You can find the detail information about specifications and dimensions on part number FSR-6.

Tech Support