Low power connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

735398

Part Number
735398
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.84 €

1 98 Days

Loading...

  1. 1

Basic information

Colour Blue Connection (components) Cut & Clip Connection -
Contact material Cable lug: Copper tin plated Cross section(mm²) 1 - 2.5 Insulation material Polyamide
Manufacturer part # 735398 Max. cross section (inflexible)(mm²) 2.5 Max. cross section (flexible)(mm²) 2.5
Min. cross section (inflexible)(mm²) 1 Min. cross section (flexible)(mm²) 1 Number of pins 2|2
Product type Low power connector RoHS-compliant Yes Type (manufacturer type) 735398

This page is Low power connector, part number 735398.
You can find the detail information about specifications and dimensions on part number 735398.

Tech Support