Socket contact HN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-1105051-2

Part Number
2-1105051-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.69 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Silver Connection (components) Crimp Core connector(mm²) 0.5
Manufacturer part # 2-1105051-2 Material (details) Silver-plated copper alloy Test current(A) 10
Type (manufacturer type) HN. D-C-BU. AU 0.5

This page is Socket contact HN, part number 2-1105051-2.
You can find the detail information about specifications and dimensions on part number 2-1105051-2.

Tech Support