Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
185-40178 |
185-40198 |
185-40238 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Supplied length | |
---|---|---|---|---|---|---|---|
256.88 € | 44 Pieces Per Package | 1 pack | Available | 17 Days | 25 | 44 m | |
348.72 € | 42 Pieces Per Package | 1 pack | Available | 17 Days | 50 | 42 m | |
256.88 € | 20 Pieces Per Package | 1 pack | Available | 17 Days | 100 | 20 m |
Loading...
Height(mm) | 50 | Overall Length(mm) | 2000 | Cable duct component | Flexible cable duct |
---|---|---|---|---|---|
Colour | Grey (RAL 7030) | Product type | Cable duct |