Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5814000 |
5814001 |
5814002 |
5814003 |
5814020 |
5814021 |
5814022 |
5814023 |
5814024 |
5814025 |
5814038 |
5814039 |
5814040 |
5814041 |
7025810 |
7035781 |
7085701 |
7085751 |
7085811 |
8104303 |
8104305 |
8104308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | IP rating | Manufacturer part # | Material | Product size (length) (mm) | Type (manufacturer type) | Type (misc.) | Knockouts | Material (details) | Standards | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.57 € | 1 | Available | 3 Days | 122 | 90 | Cover (gray) | IP65 | 5814000 | Acrylonitrile butadiene styrene | 187 | TEMPO TA191209 | Gray Cap | - | ABS (halogen free) | IEC 695-2-1 compliant | TA191209 | |
30.07 € | 1 | Available | 3 Days | 163 | 98 | Cover (gray) | IP65 | 5814001 | Acrylonitrile butadiene styrene | 201 | TEMPO TA201610 | Grey cover plate | - | ABS (halogen free) | IEC 695-2-1 compliant | TA201610 | |
32.93 € | 1 | Available | 3 Days | 191 | 107 | Cover (gray) | IP65 | 5814002 | Acrylonitrile butadiene styrene | 240 | TEMPO TA241911 | Gray Cap | - | ABS (halogen free) | IEC 695-2-1 compliant | TA241911 | |
57.01 € | 1 | Available | 3 Days | 239 | 107 | Cover (gray) | IP65 | 5814003 | Acrylonitrile butadiene styrene | 289 | TEMPO TA292411 | Grey cover | - | ABS (halogen free) | IEC 695-2-1 compliant | TA292411 | |
20.15 € | 1 | Available | 3 Days | 65 | 60 | Cover (gray) | IP65 | 5814020 | Acrylonitrile butadiene styrene | 95 | TEMPO TAM090706 | Grey cover | 6 x M20/M16 | ABS (halogen free) | - | TAM090706 | |
22.15 € | 1 | Available | 4 Days | 110 | 65 | Cover (gray) | IP65 | 5814021 | Acrylonitrile butadiene styrene | 110 | TEMPO TAM111107 | Grey cover | 6 x M20/M25 | ABS (halogen free) | - | TAM111107 | |
22.43 € | 1 | Available | 3 Days | 95 | 65 | Cover (gray) | IP65 | 5814022 | Acrylonitrile butadiene styrene | 130 | TEMPO TAM131007 | Grey cover | 10 x M20/M16 | ABS (halogen free) | - | TAM131007 | |
23.00 € | 1 | Available | 3 Days | 130 | 75 | Cover (gray) | IP65 | 5814023 | Acrylonitrile butadiene styrene | 130 | TEMPO TAM131308 | Grey cover | 2 x M32/M25. 6 x M20/M16. 2 x M20. 2 x M16 | ABS (halogen free) | - | TAM131308 | |
23.44 € | 1 | Available | 3 Days | 122 | 90 | Cover (gray) | IP65 | 5814024 | Acrylonitrile butadiene styrene | 187 | TEMPO TAM191209 | Grey cover | 4 x M32/M25. 4 x M25/M20. 8 x M16. 4 x M12 | ABS (halogen free) | - | TAM191209 | |
33.23 € | 1 | Available | 13 Days | 163 | 98 | Cover (gray) | IP65 | 5814025 | Acrylonitrile butadiene styrene | 201 | TEMPO TAM201610 | Grey cover | 8 x M32/M20. 4 x M20. 4 x M12 | ABS (halogen free) | - | TAM201610 | |
17.91 € | 1 | Available | 39 Days | 65 | 60 | Cover (gray) | IP65 | 5814038 | Acrylonitrile butadiene styrene | 95 | TEMPO TA090706 | Grey cover | - | ABS (halogen free) | IEC 695-2-1 compliant | TA090706 | |
19.00 € | 1 | Available | 3 Days | 110 | 65 | Cover (gray) | IP65 | 5814039 | Acrylonitrile butadiene styrene | 110 | TEMPO TA111107 | Grey cover | - | ABS (halogen free) | IEC 695-2-1 compliant | TA111107 | |
19.85 € | 1 | Available | 3 Days | 95 | 65 | Cover (gray) | IP65 | 5814040 | Acrylonitrile butadiene styrene | 130 | TEMPO TA131007 | Grey cover | - | ABS (halogen free) | IEC 695-2-1 compliant | TA131007 | |
20.44 € | 1 | Available | 3 Days | 130 | 75 | Cover (gray) | IP65 | 5814041 | Acrylonitrile butadiene styrene | 130 | TEMPO TA131308 | Grey cover | - | ABS (halogen free) | IEC 695-2-1 compliant | TA131308 | |
85.09 € | 1 | Available | 3 Days | 164 | 90 | Cover (clear) | IP66/IP67 | 7025810 | Polycarbonate (PC) | 244 | EURONORD 3 PCTQ3 162409 | - | - | - | - | - | |
70.27 € | 1 | Available | 3 Days | 124 | 102 | Cover (gray) | IP66/IP67 | 7035781 | Polycarbonate (PC) | 244 | EURONORD 3 PCQ3 122410 | - | - | - | - | - | |
109.20 € | 1 | Available | 4 Days | 150 | 101 | Cover (gray) | IP66/IP67 | 7085701 | Acrylonitrile butadiene styrene | 340 | EURONORD 3 ABQ3 153410 | - | - | - | - | - | |
129.09 € | 1 | Available | 3 Days | 160 | 101 | Cover (clear) | IP66/IP67 | 7085751 | Acrylonitrile butadiene styrene | 360 | EURONORD 3 ABQ3 163610 | - | - | - | - | - | |
61.96 € | 1 | Available | 3 Days | 164 | 90 | Cover (clear) | IP66/IP67 | 7085811 | Acrylonitrile butadiene styrene | 244 | EURONORD 3 ABQ3 162409 | - | - | - | - | - | |
214.69 € | 1 | Available | 3 Days | 215 | 170 | - | IP66 | 8104303 | Polyester | 315 | CAB P 302017 | Double bit lock | - | Polyester | - | CAB P 302017 | |
327.87 € | 1 | Available | 3 Days | 415 | 230 | - | IP66 | 8104305 | Polyester | 515 | CAB P 504023 | Double bit lock | - | Polyester | - | CAB P 504023 | |
779.13 € | 1 | Available | 3 Days | 635 | 300 | - | IP66 | 8104308 | Polyester | 835 | CAB P 806030 | Double bit lock | - | Polyester | - | CAB P 806030 |
Loading...
Colour | Grey-white (RAL 7035) | Product type | Wall-mount enclosure | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Case features
IP rating
Manufacturer part #
Material
Product size (length)(mm)
Type (manufacturer type)
Type (misc.)
Knockouts
Material (details)
Standards
Type
Type
Filter by standard shipping days
Optional Attributes