Fitting Bracket / Polycarbonate (PC) / Grey-white (RAL 7035) / Cover (clear, grey) (Part Numbers)

Fitting Bracket / Polycarbonate (PC) / Grey-white (RAL 7035) / Cover (clear, grey)
  • Volume Discount
[Specifications]
・Product type: Fitting bracket
・Colour: Grey-white (RAL 7035)
・Material: Polycarbonate (PC)
・Case features: Cover (clear, grey)

[Features]
・EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors.
・Enclosures are available in polycarbonate, ABS and polyester.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7025700
7035701
7035791
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

113.15 €

1 Available 3 Days 150101Cover (clear)7025700340EURONORD 3 PCTQ3 153410

113.15 €

1 Available 3 Days 150101Cover (gray)7035701340EURONORD 3 PCQ3 153410

197.29 €

1 Available 3 Days 200121Cover (gray)7035791360EURONORD 3 PCQ3 203612

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) IP rating IP66/IP67 Material Polycarbonate (PC)
Product type Fitting bracket RoHS-compliant Yes

Tech Support