Photodiode (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1577319
1577422
1577526
1577527
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Casing type (LEDs) Type Type (LEDs) Wavelength (max.)
(nm)
Wavelength (min.)
(nm)

0.13 €

1 Available 3 Days Black5 mm5013 M1 DTinted1100840

0.13 €

1 Available 3 Days Clear5 mm5013 M1CWater clear940-

0.13 €

1 Available 3 Days Clear3 mm3004 M1CWater clear1100840

0.13 €

1 Available 3 Days Black3 mm3004 M1 DTinted1100840

Loading...

  1. 1

Basic information

Product type Photodiode Forward voltage U(F)(V) 0.4 Manufacturer TRU COMPONENTS
Technology (LEDs) Si Type (resistor) Radial lead

Tech Support