Klauke 8503 Blade receptacle Connector width: 4.8 mm Connector thickness: (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8503

Part Number
8503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 4.8 Contact material Brass tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Insulation type Partially insulated
Insulation material Polyamide 6.6 Insulation (material) PA. Manufacturer part # 8503
Material (details) CuZn. tin-plated Min. cross section(mm²) 4 Product type Blade receptacle
Size 4.8 x 0.8 mm Type (manufacturer type) 8503 Type (misc.) 4.8 x 0.8 mm

This page is Klauke 8503 Blade receptacle Connector width: 4.8 mm Connector thickness:, part number 8503.
You can find the detail information about specifications and dimensions on part number 8503.

Tech Support