Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8303B
Colour | Blue | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 4.8 | Contact material | Brass tin plated | Cross-section range | 1.50 - 2.50 mm² |
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Insulation type | Partially insulated |
Insulation material | PA 6.6 | Insulation (material) | Halogen-free PA | Manufacturer part # | 8303B |
Material (details) | CuZn. tin-plated | Min. cross section(mm²) | 1.5 | Product type | Blade terminal |
Size | 4.8 x 0.8 mm | Support sleeve | No | Type (manufacturer type) | 8303B |
Type (misc.) | 4.8 x 0.8 mm |
This page is Klauke 8303B Blade terminal Connector width: 4.8 mm Connector thickness: 0, part number 8303B.
You can find the detail information about specifications and dimensions on part number 8303B.