Klauke 8201 Blade receptacle Connector width: 2.8 mm Connector thickness: (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8201

Part Number
8201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.59 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Connection angle(°) 180 Connector thickness(mm) 0.5
Connector width(mm) 2.8 Contact material Brass tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Insulation type Partially insulated
Insulation material PVC Insulation (material) PVC Manufacturer part # 8201
Material (details) CuZn. tin-plated Min. cross section(mm²) 0.5 Product type Blade receptacle
Size 2.8 x 0.5 mm Type (manufacturer type) 8201 Type (misc.) 2.8 x 0.5 mm

This page is Klauke 8201 Blade receptacle Connector width: 2.8 mm Connector thickness:, part number 8201.
You can find the detail information about specifications and dimensions on part number 8201.

Tech Support