Distributor terminal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2075

Part Number
2075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Silver Connector thickness(mm) 0.8 Connector width(mm) 6.3
Contact material Brass tin plated Insulation type Not insulated Insulation material Brass
Manufacturer part # 2075 Product type Distributor terminal Size 6.30 x 0.80 mm
Support sleeve No Type (manufacturer type) 2075 RoHS-compliant Yes

This page is Distributor terminal, part number 2075.
You can find the detail information about specifications and dimensions on part number 2075.

Tech Support