Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VHD16 |
VHD35 |
VHR16 |
VHR25 |
VHR35 |
VHR70 |
VHR95 |
VHR240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.64 € | 1 | Available | 3 Days | 16 - 16 mm² | 16 | VHD16 | 16 | VHD16 | |
0.73 € | 1 | Available | 3 Days | 35 - 35 mm² | 35 | VHD35 | 35 | VHD35 | |
0.51 € | 1 | Available | 3 Days | 16 - 16 mm² | 16 | VHR16 | 16 | VHR16 | |
0.52 € | 1 | Available | 3 Days | 25 - 25 mm² | 25 | VHR25 | 25 | VHR25 | |
0.56 € | 1 | Available | 3 Days | 35 - 35 mm² | 35 | VHR35 | 35 | VHR35 | |
0.71 € | 1 | Available | 3 Days | 70 - 70 mm² | 70 | VHR70 | 70 | VHR70 | |
0.73 € | 1 | Available | 3 Days | 95 - 95 mm² | 95 | VHR95 | 95 | VHR95 | |
1.33 € | 1 | Available | 3 Days | 240 - 240 mm² | 240 | VHR240 | 240 | VHR240 |
Loading...
Colour | Silver | Connector features | for wire bundles | Contact material | Tin galvanized |
---|---|---|---|---|---|
Product type | Sleeve | RoHS-compliant | Yes |