LED-strips

LED-strips
  • Volume Discount
[Specifications]
・LED number per unit: 5
・Light colour: Red
・No. of LEDs: 10

[Features]
・Flexible
・Self-adhesive
・Can be shortened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150574

Part Number
150574
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.12 €

1 3 Days

Loading...

  1. 1

Basic information

Connectors (LED strips) open cable ends Energy efficiency rating Doesn't apply LED number per unit 5
LED strip features Flexible|Self-adhesive|Can be shortened Light colour Red Light intensity I(V)(mcd) 600
No. of LEDs 10 Operating voltage(V) 24 Power consumption(W) 1.26
Product size (width)(cm) 1 Product size (length)(cm) 14 Product type LED strip
Radiation angle(°) 110 RoHS-compliant Yes Unit length(cm) 7
Use (Christmas decoration) Inside Wavelength(nm) 624

This page is LED-strips, part number 150574.
You can find the detail information about specifications and dimensions on part number 150574.

Tech Support