Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ETHSWG5C
Part Number
|
---|
ETHSWG5C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Current consumption (mA) | Current consumption (W) | IP rating | LAN transfer rate | No. of Ethernet ports | Operating temperature (max.) (°C) | Operating temperature (min.) (°C) | Operating voltage (V DC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | Working principle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 1 | Available | 3 Days | 85 | - | - | IP30 | 1000 MBit/s | 5 | 75 | -40 | 12|58 | 109.2 | 89.4 | 29.1 | ETHSWG 5C | 330 | Unmanaged switch |
Loading...
Min. ambient temperature(°C) | -40 | Product type | Industrial Ethernet switch |
---|
This page is Industrial Ethernet switch, part number ETHSWG5C.
You can find the detail information about specifications and dimensions on part number ETHSWG5C.
Configure
Basic Attributes
Current consumption(mA)
Current consumption(W)
Ambient temperature (max.)(°C)
IP rating
LAN transfer rate
No. of Ethernet ports
Operating temperature (max.)(°C)
Operating temperature (min.)(°C)
Operating voltage(V DC)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Type (manufacturer type)
Weight(g)
Working principle
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ETHSW500 |
ETHSW50P |
ETHSW801 |
ETHSWG8C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Current consumption (mA) | Current consumption (W) | IP rating | LAN transfer rate | No. of Ethernet ports | Operating temperature (max.) (°C) | Operating temperature (min.) (°C) | Operating voltage (V DC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | Working principle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 1 | Available | 6 Days | 85 | - | - | IP30 | 100 MBit/s | 5 | 75 | -40 | 12|58 | 112.2 | 89.7 | 29.1 | ETHSW 500 | - | Unmanaged switch | |
333.41 € | 1 | Available | 3 Days | 75 | - | 130 | IP30 | - | - | - | - | 12|24|36|48|58 | 139 | 107 | 29.1 | ETHSW50P | 469 | - | |
180.36 € | 1 | Available | 3 Days | 75 | 30 | - | - | - | - | - | - | 12|24|36|48|58 | 117.8 | 96.9 | 39 | ETHSW801 | 439 | - | |
289.68 € | 1 | Available | 17 Days | 75 | 55 | - | - | - | - | - | - | 12|24|36|48|58 | 117.8 | 96.9 | 39 | ETHSWG8C1 | 439 | - |