Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ETHSW801
Part Number
|
---|
ETHSW801 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Current consumption (mA) | Current consumption (W) | IP rating | LAN transfer rate | No. of Ethernet ports | Operating temperature (max.) (°C) | Operating temperature (min.) (°C) | Operating voltage (V DC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | Working principle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.36 € | 1 | Available | 3 Days | 75 | 30 | - | - | - | - | - | - | 12|24|36|48|58 | 117.8 | 96.9 | 39 | ETHSW801 | 439 | - |
Loading...
Min. ambient temperature(°C) | -40 | Product type | Industrial Ethernet switch |
---|
This page is Industrial Ethernet switch, part number ETHSW801.
You can find the detail information about specifications and dimensions on part number ETHSW801.
Configure
Basic Attributes
Current consumption(W)
IP rating
LAN transfer rate
No. of Ethernet ports
Operating temperature (max.)(°C)
Operating temperature (min.)(°C)
Working principle
Ambient temperature (max.)(°C)
Current consumption(mA)
Operating voltage(V DC)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ETHSW500 |
ETHSW50P |
ETHSWG5C |
ETHSWG8C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Current consumption (mA) | Current consumption (W) | IP rating | LAN transfer rate | No. of Ethernet ports | Operating temperature (max.) (°C) | Operating temperature (min.) (°C) | Operating voltage (V DC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | Working principle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 1 | Available | 6 Days | 85 | - | - | IP30 | 100 MBit/s | 5 | 75 | -40 | 12|58 | 112.2 | 89.7 | 29.1 | ETHSW 500 | - | Unmanaged switch | |
333.41 € | 1 | Available | 3 Days | 75 | - | 130 | IP30 | - | - | - | - | 12|24|36|48|58 | 139 | 107 | 29.1 | ETHSW50P | 469 | - | |
213.16 € | 1 | Available | 3 Days | 85 | - | - | IP30 | 1000 MBit/s | 5 | 75 | -40 | 12|58 | 109.2 | 89.4 | 29.1 | ETHSWG 5C | 330 | Unmanaged switch | |
289.68 € | 1 | Available | 3 Days | 75 | 55 | - | - | - | - | - | - | 12|24|36|48|58 | 117.8 | 96.9 | 39 | ETHSWG8C1 | 439 | - |