Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99-1436-812-05 |
99-1437-812-05 |
99-1437-814-05 |
99-1437-822-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable diameter (mm) | Connection side A (sensors/actuators) | Connector type | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 3 Days | 6 - 8 | M12 socket. straight | Socket. straight | 99-1436-812-05 | 99-1436-812-05 | |
22.35 € | 1 | Available | 3 Days | 6 - 8 | M12 plug. straight | Plug. straight | 99-1437-812-05 | 99-1437-812-05 | |
22.35 € | 1 | Available | 3 Days | 4–6 | M12 plug. straight | Plug. straight | 99-1437-814-05 | 99-1437-814-05 | |
24.48 € | 1 | Available | 3 Days | 6 - 8 | M12 plug. right angle | Plug. right angle | 99-1437-822-05 | 99-1437-822-05 |
Loading...
Connector cross section(mm²) | Max 0.75 |
Connector cross-section (max.)(mm²) | 0.75 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | No. of pins (RJ) | 5 | Number of pins | 5 |
Nominal current (details)(A) | 4 | Nominal voltage (details)(V) | 125 | Thread type | M12 |
Thread type connection side | M12 | Contamination level | 3 | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Spring-loaded | Connector standard | Sensor connector | Contact material | CuZn |
Contact surface | Gold plated | Seal type | Screw-on | Type (misc.) | Cable connector. M12 x 1. can be shielded |
Connection | Screws | IP rating | IP67 | Nominal current(A) | 4 |
Nominal voltage(V) | 60 | Product type | Sensor/actuator connector | Temperature range(°C) | -25 - +85 |