D-SUB adapter housing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
711730-BP
711748-BP
711756-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

2.57 €

1 Available 21 Days 9|9

2.89 €

1 Available 3 Days 9|25

2.89 €

1 Available 3 Days 25|25

Loading...

  1. 1

Basic information

Cable outlets 1 Case material Plastic. metallised Colour Silver
Connection angle(°) 180 Connector features Enclosure|+ 4-40 knurl head screw Product type D-SUB adapter housing
RoHS-compliant Yes Connection -

Tech Support