USB 2.0 Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXP4040/B/2M00

Part Number
PXP4040/B/2M00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.04 €

1 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 2 Cable type Round|Cable|USB 2.0 Cable use USB 2.0
Colour Black|Blue Connector / Output type B USB 2.0 connector A Connector/ Input type A Micro USB plug
Connector type straight Manufacturer part # PXP4040/B/2M00 No. of A connectors(x) 1
No. of B connections(x) 1 Product type USB 2.0 Cable Type (manufacturer type) Buccaneer 4000

This page is USB 2.0 Cable, part number PXP4040/B/2M00.
You can find the detail information about specifications and dimensions on part number PXP4040/B/2M00.

Tech Support