Cable indentifier laminator【1-240 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
598-01402
598-11402
598-14022
598-14023
598-14024
598-14025
598-14028
598-14029
598-40402
598-50402
598-51402
598-61402
598-71402
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type) Writing area width
(mm)

28.93 €

1 Available 31 Days Yellow598-01402HSMB-C2-1402-GN-1402-CL/GN19.05

28.93 €

1 Available 17 Days Blue598-11402HSMB-C2-1402-BU-1402-BU/CL19.05

28.93 €

1 Available 17 Days Orange598-14022HSMB-C1-1402-OG-1402-CL/OG12.70

30.00 €

240 Pieces Per Package

1 pack Available 17 Days Yellow598-14023HSMB-C1-1402-YE-1402-CL/YE12.70

28.93 €

1 Available 17 Days Green598-14024HSMB-C1-1402-GN-1402-CL/GN12.70

30.00 €

1 Available 17 Days Blue598-14025HSMB-C1-1402-BU-1402-BU/CL12.70

28.93 €

1 Available 31 Days Orange598-14028HSMB-C2-1402-OG-1402-CL/OG19.05

30.00 €

1 Available 17 Days Yellow598-14029HSMB-C2-1402-YE-1402-CL/YE19.05

32.15 €

1 Available 3 Days White598-40402HSMB-C4-1402-WH-1402-CL/WH25.40

31.07 €

1 Available 3 Days White598-50402HSMB-C5-1402-WH-1402-CL/WH25.40

30.00 €

1 Available 31 Days Yellow598-51402HSMB-C3-1402-YE-1402-CL/YE25.40

30.00 €

1 Available 17 Days Green598-61402HSMB-C3-1402-GN-1402-CL/GN25.40

28.93 €

1 Available 17 Days Blue598-71402HSMB-C3-1402-BU-1402-BU/CL25.40

Loading...

  1. 1

Basic information

Material Plastic Product type Cable indentifier laminator RoHS-compliant Ja

Tech Support