Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1316.2001
Colour | Transparent | Configuation (FO) | 1 x 1 | Lens shape | Circular |
---|---|---|---|---|---|
Lens size (Ø)(mm) | 4.2 | Manufacturer | Mentor | Mounting type | Panel-fit|Press-fit |
Operating temperature (max.) (num)(°C) | +85 | Operating temperature (min.) (num)(°C) | -40 | Product size (height)(mm) | 6 |
Product size (width)(mm) | 6 | Product size (length)(mm) | 80 | Product type | Light pipe |
RoHS-compliant | Yes | Type (FO) | Flexible | Type (manufacturer type) | 1316.2001 |
This page is Flexible Fibre Optic Cable System with THT LEDs, part number 1316.2001.
You can find the detail information about specifications and dimensions on part number 1316.2001.