Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1-480417-0 |
1-480435-0 |
1-925017-0 |
154719 |
180984 |
925068 |
925387-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Compatible with (details) | Compatible with connectors | Manufacturer part # | Material (details) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.16 € | 1 | 3 Days | Ecru | - | 2.8 mm blade terminal receptacle | 1-480417-0 | - | 1-480417-0 | Can be slid from the front | ||
0.12 € | 1 | 3 Days | Ecru | - | 4.8 mm blade terminal receptacle | 1-480435-0 | - | 1-480435-0 | Can be slid from the front | ||
0.15 € | 1 | 46 Days | Ecru | - | 6.3 mm blade terminal receptacle | 1-925017-0 | - | 1-925017-0 | Can be slid from the rear | ||
0.09 € | 1 | 3 Days | Black | Spade connectors. 6.3 mm | 6.3 mm blade terminal | 154719 | PA 6.6 | AMPMODU | Vibration-proof | ||
0.21 € | 1 | 3 Days | Ecru | - | 4.8 mm blade terminal receptacle|6.3 mm blade terminal receptacle | 180984 | - | 180984 | Can be folded for angled version | ||
0.15 € | 1 | 3 Days | Ecru | - | 6.3 mm blade terminal receptacle | 925068 | - | 925068 | Can be slid from the front | ||
0.19 € | 1 | 3 Days | Clear | - | 2.8 mm blade terminal receptacle | 925387-1 | - | 925387-1 | Can be slid from the front |
Loading...
Product type | Insulation sleeve | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Colour
Compatible with (details)
Compatible with connectors
Manufacturer part #
Material (details)
Type (manufacturer type)
Type (misc.)
Optional Attributes