Cable identifier (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6-1768019-8
6-1768019-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Labels per sheet Manufacturer part # No. of labels Product size (length)
(mm)
Type (manufacturer type) Writing area Writing area length
(mm)

6.75 €

1 Available 3 Days 406-1768019-840196-1768019-819 x 11 mm19

6.75 €

1 Available 3 Days 206-1768019-92038EK113838 x 11 mm38

Loading...

  1. 1

Basic information

Cable identifier features non-aging|non-shrinking Colour Yellow Label colour Yellow
Material PVC Max. temperature(°C) +120 Min. temperature(°C) -30
Product size (height)(mm) 11 Product type Cable identifier RoHS-compliant Yes
Series (label manufacturers) EK Writing area width(mm) 11

Tech Support