Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1565606 |
1568655 |
1568656 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | Green | 19 x 0.23 | 1 x 0.75 mm² | 0.75 | 1370958 | 1.90 | 93030 c306 | |
37.51 € | 1 | Available | 3 Days | White | 19 x 0.32 | 1 x 1.50 mm² | 1.50 | 1370983 | 2.40 | 93030 c 326 | |
40.72 € | 1 | Available | 3 Days | Green | 19 x 0.32 | 1 x 1.50 mm² | 1.50 | 1370985 | 2.40 | 93030 c 328 |
Loading...
Cable features | Flexible | Cable type | FLRY-A | Halogen-free | No |
---|---|---|---|---|---|
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +105 | Max. temperature range (flexible installation)(°C) | +105 |
Min. temperature range (fixed installation)(°C) | -40 | Min. temperature range (flexible installation)(°C) | -40 | No. of leads (part 1)(x) | 1 |
Packaged | Yes | Product type | Automotive wire | RoHS-compliant | Yes |
Sold per metre | No |