Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Duty class | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Release characteristics | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 3 Days | gR | 6 | 690 | 38 | 10 | - | Ja | ||
13.83 € | 1 | Available | 3 Days | aR | 20 | 600 | 38 | 10 | - | Ja | ||
23.55 € | 1 | Available | 3 Days | aR | 20 | 690 | 51 | 14 | - | Ja | ||
20.32 € | 1 | Available | 3 Days | aR | 40 | 690 | 51 | 14 | - | Ja | ||
24.60 € | 1 | Available | 3 Days | aR | 40 | 690 | 58 | 22 | - | Ja | ||
186.28 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 0.6 | 600 | - | - | Time delay -T- | Ja | |
180.81 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 0.8 | 600 | - | - | Time delay -T- | Ja | |
186.28 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 1.5 | 600 | - | - | Time delay -T- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 2 | 600 | - | - | Time delay -T- | Ja | |
180.81 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 2.5 | 600 | - | - | Time delay -T- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 3 | 600 | - | - | Time delay -T- | Ja | |
175.33 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 5 | 600 | - | - | Time delay -T- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 6 | 600 | - | - | Time delay -T- | Ja | |
180.81 € | 10 Pieces Per Package | 1 pack | Available | 24 Days | - | 7.5 | 600 | - | - | Time delay -T- | Ja | |
175.33 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | - | 10 | 600 | - | - | Time delay -T- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 41 Days | - | 15 | 600 | - | - | Time delay -T- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 25 | 600 | - | - | Time delay -T- | Ja | |
197.24 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 1 | 600 | - | - | Quick response -F- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 2 | 600 | - | - | Quick response -F- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 4 | 600 | - | - | Quick response -F- | Ja | |
186.28 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 6 | 600 | - | - | Quick response -F- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 12 | 600 | - | - | Quick response -F- | Ja | |
213.68 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 15 | 600 | - | - | Quick response -F- | Ja | |
213.68 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 25 | 600 | - | - | Quick response -F- | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 30 | 600 | - | - | Quick response -F- | Ja | |
186.28 € | 10 Pieces Per Package | 1 pack | Available | 76 Days | - | 3 | 600 | - | - | Delay. current limiter | Ja | |
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 5 | 600 | - | - | Delay. current limiter | Ja | |
213.68 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 6 | 600 | - | - | Delay. current limiter | Ja | |
186.28 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 8 | 600 | - | - | Delay. current limiter | Ja | |
197.24 € | 10 Pieces Per Package | 1 pack | Available | 81 Days | - | 12 | 600 | - | - | Delay. current limiter | Ja | |
23.55 € | 1 | Available | 23 Days | - | 20 | 600 | - | - | Delay. current limiter | Ja | ||
191.76 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 25 | 600 | - | - | Delay. current limiter | Ja | |
213.68 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | - | 30 | 600 | - | - | Delay. current limiter | Ja | |
40.89 € | 10 Pieces Per Package | 1 pack | Available | 10 Days | gG | 0.5 | 500 | 38 | 10 | - | - | |
43.49 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | gG | 6 | 500 | 38 | 10 | - | - | |
283.83 € | 20 Pieces Per Package | 1 pack | Available | 10 Days | gPV | 2 | 1000 | 38 | 10 | - | Ja | |
43.49 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | gG | 10 | 500 | 38 | 10 | - | - | |
36.96 € | 10 Pieces Per Package | 1 pack | 9 Days | gG | 4 | 500 | 38 | 10 | - | - | ||
109.24 € | 20 Pieces Per Package | 1 pack | Available | 10 Days | gG | 16 | 500 | 38 | 10 | - | - | |
36.96 € | 10 Pieces Per Package | 1 pack | 9 Days | gG | 12 | 500 | 38 | 10 | - | - | ||
83.01 € | 20 Pieces Per Package | 1 pack | Available | 13 Days | gG | 20 | 500 | 38 | 10 | - | Ja | |
36.96 € | 10 Pieces Per Package | 1 pack | 9 Days | gG | 1 | 500 | 38 | 10 | - | Ja | ||
44.59 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | gG | 6 | 690 | 51 | 14 | - | Ja | |
44.59 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 10 | 690 | 51 | 14 | - | Ja | |
44.59 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 16 | 690 | 51 | 14 | - | Ja | |
43.49 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 12 | 690 | 51 | 14 | - | - | |
44.59 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 8 | 690 | 51 | 14 | - | - | |
50.03 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | gG | 32 | 690 | 51 | 14 | - | - | |
6.87 € | 1 | Available | 3 Days | gG | 40 | 500 | 51 | 14 | - | Ja | ||
53.29 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 50 | 500 | 51 | 14 | - | - | |
74.28 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | gG | 32 | 690 | 58 | 22 | - | Ja | |
98.32 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 40 | 690 | 58 | 22 | - | Ja | |
85.20 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | gG | 63 | 500 | 58 | 22 | - | - | |
91.76 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | gG | 80 | 500 | 58 | 22 | - | Ja | |
100.51 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | gG | 100 | 500 | 58 | 22 | - | - | |
48.93 € | 10 Pieces Per Package | 1 pack | Available | 10 Days | gG | 10 | 400 | 32 | 8 | - | - | |
175.33 € | 10 Pieces Per Package | 1 pack | Available | 98 Days | gPV | 6 | 1500 | 85 | 10 | - | Ja | |
164.37 € | 10 Pieces Per Package | 1 pack | Available | 10 Days | gPV | 4 | 1500 | 85 | 10 | - | Ja | |
202.72 € | 10 Pieces Per Package | 1 pack | Available | 58 Days | gPV | 16 | 1500 | 85 | 10 | - | - | |
197.24 € | 10 Pieces Per Package | 1 pack | Available | 98 Days | gPV | 12 | 1500 | 85 | 10 | - | - |
Loading...
Product type | Torpedo fuse holder inset |
---|
Configure
Basic Attributes
Duty class
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Release characteristics
RoHS-compliant
Type
Filter by standard shipping days
Optional Attributes