Inverter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW-100 12V
SW-1200 12V
SW-150 12V
SW-150 24V
SW-300 12V
SW-4000 12V
SWD-1200/12
SWD-1200/24
SWD-2000/12
SWD-2000/24
SWD-300/12
SWD-600/12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cooling method Input current (max.)
(A)
Inputs Input voltage (LOV)
(V DC)
Input voltage range
(V DC)
Inverter features Nominal load efficiency
(%)
Output (mains adapters) Output rating
(W)
Outputs (power) Peak output power
(W)
Power consumption
(VA)
Power
(VA)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Remote control Signal output type(s) Standby consumption
(VA)
Type (manufacturer type) Weight
(g)

85.20 €

1 Available 3 Days Convection10Cigarette lighter plug1211 - 15Fanless88EU socket100-200--100|10050---170--2.5SW-100 12V500

334.24 €

1 Available 3 Days Fan140Screw terminals1212Remote operation87PG socket|EU socket-1x Euro socket|PG socket1800-1200120070390245--YesSine10.8SW-1200 12V4500.0

120.17 €

1 Available 3 Days Convection18Cigarette lighter plug1212Fanless87PG socket-PG socket300-15015070120245--NoSine2.4SW-150 12V1300.0

120.17 €

1 Available 3 Days Convection9Cigarette lighter plug2424Fanless87PG socket-PG socket300-15015070120245--NoSine3.6SW-150 24V1300.0

164.37 €

1 Available 3 Days Fan35Screw terminals1212Remote operation87PG socket|EU socket-1x Euro socket|PG socket600-30030070240245--YesSine3.6SW-300 12V2700.0

1,313.95 €

1 Available 53 Days Fan440Screw terminals1212Remote operation87PG socket|EU socket-1x Euro socket|PG socket6000-4000400070455245--YesSine36SW-4000 12V5200.0

520.53 €

1 Available 3 Days Fans124Screw terminals1212Remote operation90PG socket--240091200120088-234391-Yes (optional)Sine0.9SWD-1200/123500.0

520.53 €

1 Available 3 Days Fans62Screw terminals2424Remote operation90PG socket-PG socket240091200120088-234391-Yes (optional)Sine0.9SWD-1200/243500.0

722.19 €

1 Available 3 Days Fans248Screw terminals1212Remote operation90PG socket-PG socket4000132000200088-334391-Yes (optional)Sine1.3SWD-2000/124800.0

722.19 €

1 Available 3 Days Fans124Screw terminals2424Remote operation90PG socket-PG socket4000132000200088-334391-Yes (optional)Sine1.3SWD-2000/244800.0

283.83 €

1 Available 3 Days Fan31Screw terminals1212Remote operation90PG socket-PG socket600430030088-164263-Yes (optional)Sine0.4SWD-300/121800.0

367.12 €

1 Available 3 Days Fans62Screw terminals1212Remote operation90PG socket-PG socket1200560060088-234277-Yes (optional)Sine0.5SWD-600/122900.0

Loading...

  1. 1

Basic information

Output frequency(Hz) 50 Output voltage(V AC) 230|230 Product type Inverter
Signal output type Sine wave Type (misc.) Sine

Tech Support